IESNA:LM-63-2002
[TEST]P1335579
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R35B2750DE010 E3A451WH_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3A451WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]110
TILT=NONE
1 -1 1 55 14 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5.1 5.3 5.5 5.6 5.7 6.4 7.9 11.1 19.4 40.4
86.7 158.3 251.8 281 315.7 346.7 379.2 402.6 420.6 433
439.1 441.7 441.3 439 436.4 433.7 431.6 429 424.4 415.6
397.8 380.6 371.2 361.3 343.6 324.4 300.3 277.5 248.5 214
181 156.4 135.4 78 19.8 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.1 5.3 5.5 5.6 5.7 6.4 7.8 10.9 19.5 38.8
80.6 152.8 236.7 274.1 303.4 334.7 362.9 386.3 406.3 419.4
427.8 432.4 433.2 432 430.1 427.9 426 423.5 420.1 411.9
397.7 378.8 367.3 355.8 338.3 316.9 296.9 272.6 241.1 206
174.2 148.8 125.7 68.9 17.6 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.7 6.3 7.6 10.6 17.4 33.9
68.6 128.7 205.3 235.7 269 292.9 321.5 346.2 367.4 381.7
395.5 403.9 408.7 411.2 412 412 410.7 409 406 400.3
388.8 367.7 349 334.2 314.2 290.6 266.8 241.3 211.8 182.9
149.3 124.2 100 47.8 11.4 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.7 6.1 7.3 9.6 15 28.1
51.8 96.9 158.9 183.8 211.1 235.1 260.3 280.1 300.6 318.2
331 341.8 349.2 355.6 359 360.1 359.8 357.9 354 348.2
337.5 318.6 296.4 276.3 257.2 236.1 210.3 183.9 159.7 132.8
102.5 78.8 61.1 24.8 5.4 0.6 0.2 0.2 0.2 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.6 5.9 7 8.7 13 21.4
36.5 64.3 107.5 126 144.8 163.7 183.2 200 216.7 229.4
241.7 250.9 258.4 262.8 265.7 266.4 264.9 262 257.5 251.4
241.8 228 210.3 189.3 168.8 150.8 129.8 110.7 91.4 71.7
54 37.5 26.8 11 3.1 0.5 0.2 0.1 0.1 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.5 5.7 6.5 7.8 10.8 16.6
25.9 39.1 59.9 71.1 81.1 92.5 104.9 115.8 125.6 134.4
141.2 147.2 151.2 154 154.9 154.3 152 148.2 142.8 136.4
128.5 119 105.8 93 80 68.5 57.4 47.1 37.9 28.9
20.1 14.8 10.6 5.5 1.9 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0
5.1 5.3 5.4 5.4 5.4 5.5 6.1 7.1 8.8 12.5
18.2 24.6 33.1 36.6 40.9 45.5 49.6 54.4 58.2 61.6
64.2 66.2 67.3 67.6 66.8 65.5 63.2 60.2 56.4 52.5
48.5 44.2 39.6 34.7 29.9 25 20.6 17.2 14.5 12.1
10 7.5 5.6 2.7 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.3 5.2 5.1 5 5 5.2 5.7
6.4 7.2 8.2 8.5 8.8 8.9 9 9 9 9
8.8 8.6 8.3 8 7.6 7 6.2 5.5 5 4.5
4 3.6 3 2.4 2 1.7 1.4 1.1 0.9 0.7
0.5 0.4 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5.1 5.3 5.2 5.1 4.9 4.5 4.1 3.7 3.3 2.9
2.6 2.3 1.9 1.8 1.7 1.5 1.4 1.3 1.1 1
0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.3 0.2 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5.1 5.1 5 4.7 4.4 4 3.5 3.1 2.7 2.3
2 1.7 1.5 1.5 1.3 1.3 1.2 1.2 1.1 1.1
1 1 0.9 0.9 0.8 0.8 0.8 0.7 0.7 0.7
0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.5 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0
5.1 5 4.7 4.4 4.1 3.7 3.3 2.9 2.6 2.3
2.1 1.9 1.8 1.7 1.7 1.6 1.6 1.5 1.5 1.5
1.4 1.4 1.4 1.3 1.3 1.3 1.3 1.3 1.2 1.2
1.2 1.2 1.2 1.1 1.2 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1 1 0.9 0.8 0.8 0.7
0.6 0.5 0.4 0.3 0
5.1 4.8 4.5 4.2 3.8 3.5 3.2 2.9 2.7 2.5
2.4 2.2 2.1 2.1 2 2 2 1.9 1.9 1.9
1.9 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8
1.8 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.7 1.7 1.6 1.6 1.5 1.4 1.3 1.2 1
0.9 0.7 0.5 0.2 0
5.1 4.8 4.5 4.1 3.8 3.5 3.3 3.1 2.9 2.7
2.6 2.5 2.4 2.4 2.4 2.4 2.3 2.3 2.3 2.3
2.3 2.3 2.3 2.3 2.3 2.3 2.2 2.2 2.3 2.3
2.2 2.2 2.2 2.3 2.3 2.3 2.3 2.3 2.3 2.3
2.2 2.2 2.2 2.2 2.1 2.1 2 1.9 1.7 1.5
1.3 1.1 0.8 0.4 0
5.1 4.8 4.4 4.1 3.8 3.5 3.3 3.1 3 2.8
2.7 2.7 2.6 2.5 2.5 2.5 2.5 2.4 2.4 2.5
2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.5
2.4 2.4 2.4 2.5 2.5 2.5 2.4 2.5 2.4 2.4
2.4 2.4 2.4 2.4 2.3 2.2 2.1 2 1.8 1.7
1.4 1.2 0.8 0.4 0
